(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eye Plate 'Pad Eye' (Stainless Steel)【1-2 Pieces Per Package】

Eye Plate 'Pad Eye' (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      726₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can be mounted even on a narrow installation surface.
· Use the screw with countersunk head.
[Usage]
· For mounting on pillars and wall.

Features

●Possible to install even on a narrow installation surface.
●Please use the countersunk head screw.

Usage

●For attaching to a pole or wall.

Materials

●Stainless Steel(SUS304)
Part Number
TPD3
TPD4
TPD5
TPD6
TPD8
TPD9
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWorking Load
(kN)
Wire diameter
(mm)
Qty. JAN code Ordering Code Mass
(g)

₹ 726.35

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 0.0332 pcs.4989999274202275-19338

₹ 824.13

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 0.0742 pcs.4989999274219275-194116

₹ 1,004.95

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 0.1552 pcs.4989999274226275-195030

₹ 1,150.95

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 0.262 pcs.4989999274233275-196854

₹ 970.13

1 Piece(s) 5 Day(s) or more 0.2981 pc.4989999274240275-197667

₹ 1,205.85

1 Piece(s) 5 Day(s) or more 0.5991 pc.4989999274257275-1984104
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWorking Load
(kN)
Wire diameter
(mm)
Qty. JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material SUS304 Ordering Unit 1 bag
X
whatsapp-qr whatsapp-icon
Close

Comparison list