(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jump Ring Plate (Stainless Steel)

Jump Ring Plate (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      844₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the round rings it is easy to pass a thick rope through it.
[Usage]
· It is installed on a wall, a floor surface, a pillar, with chain, rope or wires as terminal fittings.

Features

●Since it has a round hook, it is easy to pass thick ropes and the like.

Usage

●Set up on the wall, floor, pillar, etc., as a terminal metal fitting for the chain, wire, and rope.

Materials

●Stainless Steel(SUS304)
Part Number
TMP5
TMP6
TMP8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 844.22

1 Piece(s) 6 Day(s) or more 0.1554989999285543328-587139

₹ 935.29

1 Piece(s) 6 Day(s) or more 0.264989999285550328-588066

₹ 1,325.05

1 Piece(s) 6 Day(s) or more 0.2984989999285567328-5898135

Loading...

  1. 1
 

Basic Information

Type Metal Fittings and Eye plate With Washer Material SUS304 Ordering Unit 1
Qty. 1 pc.
X
whatsapp-qr whatsapp-icon