(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Trigger Snap (Stainless Steel)

Trigger Snap (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,158₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the rotating eye part, it is treated as a chain.
· Can be easily opened and closed with spring hook.
· Wide opening type.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.

Part Number
TT0
TT1
TT2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,157.64

1 Piece(s) 5 Day(s) or more 480.392.54989999285765328-609620

₹ 1,296.93

1 Piece(s) 5 Day(s) or more 600.494.54989999285772328-610042

₹ 1,651.87

1 Piece(s) 5 Day(s) or more 780.785.54989999285789328-611873

Loading...

  1. 1

Basic Information

Type Swivel / snap Material SUS304 Ordering Unit 1
Qty. 1 pc.