(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

Comma-Shaped Hook (Stainless Steel)

Comma-Shaped Hook (Stainless Steel)

[Features]
· Push spring-shaped ring part to open and close.
· The part for inserting the hook and the chain rope is divided.
· Spring hook.
[Usage]
· For terminal fittings and joint fittings as hangers for chain, wire and rope.

Part Number

Configured Part Number is shown.

Features

●Can be opened and closed by pushing the mechanical spring-like ring part.

Usage

●For terminal metal fittings and joint metal fittings as a hanger for chain, wire and rope.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TMF0
TMF1
TMF2
TMFS1
Part NumberVolume DiscountDays to ShipLength
(mm)
Working Load
(kN)
JAN code Ordering Code Mass
(g)
6 Day(s) or more 400.054989999285123300-908413
6 Day(s) or more 500.24989999285130300-909220
6 Day(s) or more 690.394989999285147300-910648
6 Day(s) or more 320.034989999285116300-90767

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material SUS304
Ordering Unit 1 Qty. 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)