(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Hook C Type (Stainless Steel)【1-2 Pieces Per Package】

Snap Hook C Type (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Prevents entanglement due to presence of self locking hook.
[Usage]
· Connection fitting.

Features

●Since it comes with the anti-detach hook, it prevents entanglement.

Usage

●As Connecting metal fitting.

Specification

●SPQ(bag):20

Materials

●Stainless Steel(SUS304)
Part Number
TSF5C
TSF6C
TSF8C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Qty. JAN code Ordering Code Mass
(g)

₹ 1,268.80

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 720.22 pcs.4989999273670275-087266

₹ 1,442.93

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 820.292 pcs.4989999273687275-088186

₹ 1,144.24

1 Piece(s) 5 Day(s) or more 980.591 pc.4989999273694275-089978
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Qty. JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Material SUS304
Ordering Unit 1 bag
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list