(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ring Catch 'Wide Speed Catch' (Stainless Steel Single Screw Type)

Ring Catch 'Wide Speed Catch' (Stainless Steel Single Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Open and close by only turning the nut.
· Opening of mouth is wider than normal ring catch, and makes connection work easier.
· Can connect with heavy load.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.

Features

●You can easily open and close by turning the nut.
●The opening of the opening is wider than the common ring catch, and easy-to-do the connection work type.

Usage

●Suitable for connection of chain/wire/rope, etc., and joint of terminal metal fittings.

Materials

●Stainless Steel(SUS304)
Part Number
TSC3W
TSC4W
TSC5W
TSC6W
TSC8W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 892.44

1 Piece(s) 5 Day(s) or more 420.2934989999285673328-60028

₹ 950.04

1 Piece(s) 5 Day(s) or more 520.4944989999285680328-601118

₹ 1,038.44

1 Piece(s) 5 Day(s) or more 650.7854989999285697328-602931

₹ 1,171.04

1 Piece(s) 5 Day(s) or more 791.4764989999285703328-603751

₹ 1,560.80

1 Piece(s) 5 Day(s) or more 1013.4384989999285710328-6045115
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Type Ring Catch Material SUS304 Ordering Unit 1
Qty. 1 pc.
X
whatsapp-qr whatsapp-icon
Close

Comparison list