(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Due to the simple shape, there is no part getting entangled, which prevents damage to the rope and is easy to use.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.
Type | Carabiner Snap Hook | Carabiner/snap hook details | No Lock | Length(mm) | 52 |
---|---|---|---|---|---|
Working Load(kN) | 0.2 | Material | SUS304 | Ordering Unit | 1 |
Qty. | 1 pc. | JAN code | 4989999285888 | Ordering Code | 328-6215 |
Mass(g) | 30 |
Please check the type/dimensions/specifications of the part TOF6R in the O-Hook (Stainless Steel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy