(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Knurled Knob, Stepped (Part Number)

Knurled Knob, Stepped
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

Features

●A knurled knob with a stepped type.
●Knurling processing makes it difficult to slide and quick fastening is possible.

Specification

●SPQ(piece):10

Materials

●Steel(SS400/chrome plate)
Part Number
TKKNT-M4S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 480.00

1 Piece(s) 5 Day(s) or more M4Female Screw (Stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)-ThroughNoNo160.79.59.5-4989999287714470-092910

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Set Screw Flat Machining No
Side Machined Knurling Additional Function No Heat Resistant Temperature(℃) 10
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKKNT-M4S in the Knurled Knob, Stepped series.

Product variants

Part Number
TKKBT-M10X30S
TKKBT-M4X10
TKKBT-M4X10S
TKKNT-M5
TKKNT-M5S
TKKNT-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,471.49

1 Piece(s) 5 Day(s) or more M10Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.523-304989999287653470-0864119

₹ 447.99

1 Piece(s) 5 Day(s) or more M4Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.79.5-104989999283761470-059710

₹ 719.02

1 Piece(s) 5 Day(s) or more M4Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.79.5-104989999283907470-073210

₹ 320.01

1 Piece(s) 5 Day(s) or more M5Female Screw (Stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)-ThroughChrome PlatingChrome Plating200.811.511.5-4989999287677470-088125

₹ 651.27

1 Piece(s) 5 Day(s) or more M5Female Screw (Stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)-ThroughNoNo200.811.511.5-4989999287721470-093715

₹ 477.99

1 Piece(s) 5 Day(s) or more M6Female Screw (Stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)-ThroughChrome PlatingChrome Plating2411515-4989999287684470-089945