(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number |
---|
TKKBT-M8X30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 759.95 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 30 | 1.25 | 18 | - | 30 | 4989999283877 | 470-0708 | 65 |
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Set Screw Flat Machining | No |
---|---|---|---|---|---|
Side Machined | Knurling | Additional Function | No | Heat Resistant Temperature(℃) | 10 |
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TKKBT-M8X30 in the Knurled Knob, Stepped series.
Part Number |
---|
TKKBT-M10X30S |
TKKBT-M4X10 |
TKKBT-M4X10S |
TKKBT-M8X30S |
TKKNT-M10 |
TKKNT-M10S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,471.49 | 1 Piece(s) | 5 Day(s) or more | M10 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 36 | 1.5 | 23 | - | 30 | 4989999287653 | 470-0864 | 119 | ||
₹ 447.99 | 1 Piece(s) | 5 Day(s) or more | M4 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 16 | 0.7 | 9.5 | - | 10 | 4989999283761 | 470-0597 | 10 | ||
₹ 719.02 | 1 Piece(s) | 5 Day(s) or more | M4 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 9.5 | - | 10 | 4989999283907 | 470-0732 | 10 | ||
₹ 1,224.71 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 30 | 1.25 | 18 | - | 30 | 4989999287639 | 470-0848 | 65 | ||
₹ 825.65 | 1 Piece(s) | 5 Day(s) or more | M10 | Female Screw (Stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 36 | 1.5 | 23 | 23 | - | 4989999287707 | 470-0911 | 90 | ||
₹ 1,208.73 | 1 Piece(s) | 5 Day(s) or more | M10 | Female Screw (Stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 36 | 1.5 | 23 | 23 | - | 4989999287752 | 470-0961 | 90 |