(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Knurled Knob, Stepped (Part Number)

Knurled Knob, Stepped
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

Features

●A knurled knob with a stepped type.
●Knurling processing makes it difficult to slide and quick fastening is possible.

Specification

●SPQ(piece):10

Materials

●Steel(SS400/chrome plate)
Part Number
TKKBT-M8X30S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,224.71

1 Piece(s) 5 Day(s) or more M8Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo301.2518-304989999287639470-084865

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Set Screw Flat Machining No
Side Machined Knurling Additional Function No Heat Resistant Temperature(℃) 10
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKKBT-M8X30S in the Knurled Knob, Stepped series.

Product variants

Part Number
TKKBT-M10X30S
TKKBT-M4X10
TKKBT-M4X10S
TKKNT-M10
TKKNT-M10S
TKKNT-M4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,471.49

1 Piece(s) 5 Day(s) or more M10Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.523-304989999287653470-0864119

₹ 447.99

1 Piece(s) 5 Day(s) or more M4Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.79.5-104989999283761470-059710

₹ 719.02

1 Piece(s) 5 Day(s) or more M4Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.79.5-104989999283907470-073210

₹ 825.65

1 Piece(s) 5 Day(s) or more M10Female Screw (Stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)-ThroughChrome PlatingChrome Plating361.52323-4989999287707470-091190

₹ 1,208.73

1 Piece(s) 5 Day(s) or more M10Female Screw (Stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)-ThroughNoNo361.52323-4989999287752470-096190

₹ 284.01

1 Piece(s) 5 Day(s) or more M4Female Screw (Stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)-ThroughChrome PlatingChrome Plating160.79.59.5-4989999287660470-087215