(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 719.02 | 1 Piece(s) | 5 Day(s) or more | M4 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 9.5 | - | 10 | 4989999283907 | 470-0732 | 10 | ||
₹ 369.99 | 1 Piece(s) | 5 Day(s) or more | M4 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 16 | 0.7 | 9.5 | - | 16 | 4989999283778 | 470-0601 | 11 | ||
₹ 714.00 | 1 Piece(s) | 5 Day(s) or more | M4 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 9.5 | - | 16 | 4989999283914 | 470-0741 | 11 | ||
₹ 447.99 | 1 Piece(s) | 5 Day(s) or more | M5 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 20 | 0.8 | 11.5 | - | 10 | 4989999283785 | 470-0619 | 15 | ||
₹ 825.40 | 1 Piece(s) | 5 Day(s) or more | M5 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 20 | 0.8 | 11.5 | - | 10 | 4989999283921 | 470-0759 | 15 | ||
₹ 494.01 | 1 Piece(s) | 5 Day(s) or more | M5 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 20 | 0.8 | 11.5 | - | 16 | 4989999283792 | 470-0627 | 18 | ||
₹ 826.53 | 1 Piece(s) | 5 Day(s) or more | M5 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 20 | 0.8 | 11.5 | - | 16 | 4989999283938 | 470-0767 | 18 | ||
₹ 450.00 | 1 Piece(s) | 5 Day(s) or more | M5 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 20 | 0.8 | 11.5 | - | 20 | 4989999283808 | 470-0635 | 20 | ||
₹ 827.29 | 1 Piece(s) | 5 Day(s) or more | M5 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 20 | 0.8 | 11.5 | - | 20 | 4989999283945 | 470-0775 | 20 | ||
₹ 649.69 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 24 | 1 | 15 | - | 16 | 4989999283815 | 470-0643 | 25 | ||
₹ 948.36 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 24 | 1 | 15 | - | 16 | 4989999283952 | 470-0783 | 25 | ||
₹ 590.01 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 24 | 1 | 15 | - | 20 | 4989999283822 | 470-0651 | 27 | ||
₹ 949.13 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 24 | 1 | 15 | - | 20 | 4989999283969 | 470-0791 | 27 | ||
₹ 650.84 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 24 | 1 | 15 | - | 25 | 4989999283839 | 470-0660 | 28 | ||
₹ 949.51 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 24 | 1 | 15 | - | 25 | 4989999283976 | 470-0805 | 28 | ||
₹ 590.01 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 24 | 1 | 15 | - | 30 | 4989999283846 | 470-0678 | 30 | ||
₹ 950.25 | 1 Piece(s) | 5 Day(s) or more | M6 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 24 | 1 | 15 | - | 30 | 4989999283983 | 470-0813 | 30 | ||
₹ 756.69 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 30 | 1.25 | 18 | - | 20 | 4989999283853 | 470-0686 | 60 | ||
₹ 1,221.47 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 30 | 1.25 | 18 | - | 20 | 4989999283990 | 470-0821 | 60 | ||
₹ 752.01 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 30 | 1.25 | 18 | - | 25 | 4989999283860 | 470-0694 | 63 | ||
₹ 1,222.62 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 30 | 1.25 | 18 | - | 25 | 4989999287622 | 470-0830 | 63 | ||
₹ 759.95 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 30 | 1.25 | 18 | - | 30 | 4989999283877 | 470-0708 | 65 | ||
₹ 1,224.71 | 1 Piece(s) | 5 Day(s) or more | M8 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 30 | 1.25 | 18 | - | 30 | 4989999287639 | 470-0848 | 65 | ||
₹ 1,094.95 | 1 Piece(s) | 5 Day(s) or more | M10 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 36 | 1.5 | 23 | - | 25 | 4989999283884 | 470-0716 | 115 | ||
₹ 1,470.00 | 1 Piece(s) | 5 Day(s) or more | M10 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 36 | 1.5 | 23 | - | 25 | 4989999287646 | 470-0856 | 115 | ||
₹ 1,096.45 | 1 Piece(s) | 5 Day(s) or more | M10 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 36 | 1.5 | 23 | - | 30 | 4989999283891 | 470-0724 | 119 | ||
₹ 1,471.49 | 1 Piece(s) | 5 Day(s) or more | M10 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 36 | 1.5 | 23 | - | 30 | 4989999287653 | 470-0864 | 119 | ||
₹ 284.01 | 1 Piece(s) | 5 Day(s) or more | M4 | Female Screw (Stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 16 | 0.7 | 9.5 | 9.5 | - | 4989999287660 | 470-0872 | 15 | ||
₹ 480.00 | 1 Piece(s) | 5 Day(s) or more | M4 | Female Screw (Stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 16 | 0.7 | 9.5 | 9.5 | - | 4989999287714 | 470-0929 | 10 | ||
₹ 320.01 | 1 Piece(s) | 5 Day(s) or more | M5 | Female Screw (Stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 20 | 0.8 | 11.5 | 11.5 | - | 4989999287677 | 470-0881 | 25 | ||
₹ 651.27 | 1 Piece(s) | 5 Day(s) or more | M5 | Female Screw (Stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 20 | 0.8 | 11.5 | 11.5 | - | 4989999287721 | 470-0937 | 15 | ||
₹ 477.99 | 1 Piece(s) | 5 Day(s) or more | M6 | Female Screw (Stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 24 | 1 | 15 | 15 | - | 4989999287684 | 470-0899 | 45 | ||
₹ 754.16 | 1 Piece(s) | 5 Day(s) or more | M6 | Female Screw (Stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 24 | 1 | 15 | 15 | - | 4989999287738 | 470-0945 | 25 | ||
₹ 666.27 | 1 Piece(s) | 5 Day(s) or more | M8 | Female Screw (Stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 30 | 1.25 | 18 | 18 | - | 4989999287691 | 470-0902 | 90 | ||
₹ 923.80 | 1 Piece(s) | 5 Day(s) or more | M8 | Female Screw (Stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 30 | 1.25 | 18 | 18 | - | 4989999287745 | 470-0953 | 45 | ||
₹ 825.65 | 1 Piece(s) | 6 Day(s) or more | M10 | Female Screw (Stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | - | Through | Chrome Plating | Chrome Plating | 36 | 1.5 | 23 | 23 | - | 4989999287707 | 470-0911 | 90 | ||
₹ 1,208.73 | 1 Piece(s) | 5 Day(s) or more | M10 | Female Screw (Stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | - | Through | No | No | 36 | 1.5 | 23 | 23 | - | 4989999287752 | 470-0961 | 90 |
Part Number |
---|
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Set Screw Flat Machining | No |
---|---|---|---|---|---|
Side Machined | Knurling | Additional Function | No | Heat Resistant Temperature(℃) | 10 |
Quantity(piece) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy