(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Knurled Knob, Flat (Part Number)

Knurled Knob, Flat
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● It is a flat knurled knob.
● Knurled processing makes it hard to slip and it tightens quickly.

Features

●A flat knurled knob.
●Knurling processing makes it difficult to slide and quick fastening is possible.

Specification

●SPQ(piece):10

Materials

●Steel(SS400/chrome plate)
Part Number
TKKBF-M6X16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 714.00

1 Piece(s) 5 Day(s) or more M6Male thread[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating2415-164989999287813470-102022

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Side Machined Knurling
Additional Function No Heat Resistant Temperature(℃) 10 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKKBF-M6X16 in the Knurled Knob, Flat series.

Product variants

Part Number
TKKBF-M10X30S
TKKBF-M4X10
TKKBF-M4X10S
TKKBF-M6X16S
TKKBF-M6X20
TKKBF-M6X20S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,427.07

1 Piece(s) 5 Day(s) or more M10Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.58-304989999290738470-124183

₹ 567.99

1 Piece(s) 5 Day(s) or more M4Male thread[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.73.5-104989999287769470-09706

₹ 716.16

1 Piece(s) 5 Day(s) or more M4Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.73.5-104989999287905470-11196

₹ 940.53

1 Piece(s) 5 Day(s) or more M6Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo2415-164989999287950470-116022

₹ 717.24

1 Piece(s) 5 Day(s) or more M6Male thread[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating2415-204989999287820470-103823

₹ 940.91

1 Piece(s) 5 Day(s) or more M6Male thread[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo2415-204989999287967470-117823