Frame Turnbuckle (Stainless Steel) Hook and Hook Type【1-2 Pieces Per Package】

Frame Turnbuckle (Stainless Steel) Hook and Hook Type

[Features]
· Rotate frame to loosen or tighten.
[Usage]
· To adjust wire rope tension.

Part Number

Configured Part Number is shown.

Features

●By rotating the frame, you can loosen or tighten it.

Usage

●To adjust the tension of the wire rope.

Materials

●Stainless Steel(SUS304)
Part Number
TTB3H
TTB6H
TTB8H
TTB9H
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Thread Diameter Qty. JAN code Ordering Code Mass
(g)

2 Pieces Per Package

5 Day(s) or more 450.15M32 pcs.4989999273267275-076720

2 Pieces Per Package

5 Day(s) or more 900.78W1/42 pcs.4989999273298275-0791192
5 Day(s) or more 1201.18W5/161 pc.4989999273304275-0805180
5 Day(s) or more 1501.57W3/81 pc.4989999273311275-0813300

Loading...

  1. 1

Basic Information

Type Turnbuckles Material SUS304 Ordering Unit 1 bag

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)