• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Vertical and Horizontal Plastic Magnetic Catch Model TSM63PBK

Part Number

Configured Part Number is shown.

TSM63PBK

Part Number
TSM63PBK
Part NumberVolume DiscountDays to ShipHeight
(mm)
Mass
(g)
7 Day(s) or more 14.518

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 50
Full Length(mm) 45 Width(mm) 13.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 4×5 Slotted Hole Magnet Square Mounting Surface D Catch Plate Presence
Operating Environment Standard Body Material ABS Resin Attraction Plate Surface Material Steel
Color Black Quantity(pcs.) 1 JAN code 4989999090925
Ordering Code 300-5348

Please check the type/dimensions/specifications of the part TSM63PBK in the Vertical and Horizontal Plastic Magnetic Catch Model TSM63PBK series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)