• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Magnetic Catch, Aluminum, TSM40

Part Number

Configured Part Number is shown.

TSM40

Part Number
TSM40
Part NumberVolume DiscountDays to ShipHeight
(mm)
Mass
(g)
7 Day(s) or more 11.218

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 25
Full Length(mm) 38 Width(mm) 17 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.7×8.5 Slotted Hole Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Aluminum Main Body Surface Treatment No
Attraction Plate Surface Material Steel Color Silver Quantity(pcs.) 1
JAN code 4989999090697 Ordering Code 300-5119

Please check the type/dimensions/specifications of the part TSM40 in the Magnetic Catch, Aluminum, TSM40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)