(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Slide Bar Latch, P Latch (Stainless Steel)

Slide Bar Latch, P Latch (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,231₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Because it is made of stainless steel, it has excellent corrosion resistance.
● The hole of the plate is enlarged and it makes up for any gap that is formed after installation.
● The stopper hangs when engaging with a P type part.

[Uses]
● Various door boxes and various boxes.

Part Number
TPR53S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,231.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

A(mm) 51 B(mm) 53 C(mm) 8
D(mm) 33 H(mm) 5 Material SUS304
Finish Barrel polishing finish Ordering Unit(set) 1 JAN code 4989999286908
Ordering Code 300-1652 Mass(g) 98 Accessory ​Wooden screw stainless steel ​M3.5×25​​6 pieces