(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inside Lock, Vehicle Door Fastener (Vertical Type, Made Of Stainless Steel)

Inside Lock, Vehicle Door Fastener (Vertical Type, Made Of Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
● Made of stainless steel and has excellent corrosion resistance.
● Stainless steel, glossy, looks luxurious.

[Uses]
● Box type container type used as a fastening tool when opening the door on the back of the truck.

Features

●Made of stainless steel and excellent in corrosion resistance.

Usage

●Used as a stud when opening the door at the rear of the box type/container type truck.

Specification

●A(mm):76.5
●W1(mm):20
●d1(mm):6
●C(mm):6
●L(mm):31
●W2(mm):25.2
●d2(mm):6.5
●SPQ(set):20

Materials

●Stainless Steel(SUS304)
Part Number
TDF130T
TDF160T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,891.62

1 Piece(s) 8 Day(s) or more 1374989999284485284-8066155

₹ 1,969.31

1 Piece(s) 5 Day(s) or more 1674989999284492284-8074164
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

A(mm) 76.5 C(mm) 6 d1(mm) 6
d2(mm) 6.5 L(mm) 31 W1(mm) 20
W2(mm) 25.2 Material SUS304 Ordering Unit(set) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list