(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slide Bar Latch, Round Bar Hang (For Welding / Stainless Steel)

Slide Bar Latch, Round Bar Hang (For Welding / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
● The hole of the plate is enlarged, and it makes up for any gap that is formed after installation.
● Slip preventative is applied to the handle.

[Uses]
● Iron door gate ● iron fittings.

Part Number
TKY300S
TKY450S
TKY600S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
JAN code Ordering Code Mass
(kg)

₹ 6,168.31

1 Piece(s) 5 Day(s) or more 3004989999286984300-17330.76

₹ 7,684.51

1 Piece(s) 5 Day(s) or more 4504989999286991300-17410.95

₹ 8,601.98

1 Piece(s) 6 Day(s) or more 6004989999287004300-17501.15
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
JAN code Ordering Code Mass
(kg)

Loading...

  1. 1

Basic Information

A(mm) 75 C(mm) 16 Material SUS304
Finish Hair line finish/Buffing finish Ordering Unit(set) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list