(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
● Because it is made of stainless steel, it has excellent corrosion and heat resistance.
● The hole of the plate is enlarged, and it makes up for any gap that is formed after installation.
● Slip preventative is applied to the handle.
[Uses]
● Wooden door ● wooden fittings.
Part Number |
---|
TKB300S |
TKB450S |
TKB600S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | B (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|
₹ 6,294.22 | 1 Piece(s) | 5 Day(s) or more | 300 | 4989999286953 | 300-1709 | 0.95 | ||
₹ 7,767.55 | 1 Piece(s) | 5 Day(s) or more | 450 | 4989999286960 | 300-1717 | 1.05 | ||
₹ 8,817.64 | 1 Piece(s) | 5 Day(s) or more | 600 | 4989999286977 | 300-1725 | 1.25 |
Loading...
A(mm) | 75 | C(mm) | 16 | D(mm) | 57 |
---|---|---|---|---|---|
H(mm) | 4.8 | Material | SUS304 | Finish | Electrolysis polishing finish/Buffing finish |
Ordering Unit(set) | 1 | Accessory | Wooden screw stainless steel M4×35 Tapping 17 pieces |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy