(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● Excellent chemical resistance, and it can be used without limitations on bolt length, and can be used for positioning etc. because it is a penetrating type.
Part Number |
---|
TPKN30-M5 |
TPKN30-M6 |
TPKN30-M8 |
TPKN40-M6 |
TPKN40-M8 |
TPKN50-M6 |
TPKN50-M8 |
TPKN50-M10 |
TPKN50-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 324.00 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | 16.5 | 4 | 4989999232721 | 433-3004 | 7 | ||
₹ 339.99 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 16.5 | 5 | 4989999232738 | 433-3012 | 7.9 | ||
₹ 357.99 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 16.5 | 6 | 4989999232745 | 433-3021 | 9.9 | ||
₹ 375.99 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 19 | 5 | 4989999232752 | 433-3039 | 13.6 | ||
₹ 392.01 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 19 | 6 | 4989999232769 | 433-3047 | 15.5 | ||
₹ 426.00 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 23 | 5 | 4989999232776 | 433-3055 | 23.1 | ||
₹ 459.99 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 23 | 6 | 4989999232783 | 433-3063 | 25.2 | ||
₹ 344.01 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 23 | 8 | 4989999232790 | 433-3071 | 29.7 | ||
₹ 512.01 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | 26 | 10 | 4989999232806 | 433-3080 | 34.1 |
Part Number |
---|
Loading...
Mounting Section Type | Female Thread | Main Body, Type | Polygon | Main Body Material | Polypropylene |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Set Screw Flat Machining | No | Side Machined | No |
Polygonal Shape, Type | Octagon | Additional Function | No | Tapped, Round Hole Machining | Through |
Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate | Color | Black |
Heat Resistant Temperature(℃) | 70 | Quantity(piece) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy