(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Valve Opening and Closing Display Board Mounting Bracket (S-Hook)【10 Pieces Per Package】

Valve Opening and Closing Display Board Mounting Bracket (S-Hook)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A mounting bracket for installing valve display boards in a way that can be easily seen.
[Usage]
· For mounting valve indication board.

Part Number
T86016
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 622.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type S-shaped Hook I.D.(mm) 11.8, 8 Wire diameter(mm) 2.3
Material Steel Ordering Unit 1 Set Qty. 10 pcs.
JAN code 4989999203073 Ordering Code 415-5939 Mass(g) 21

Please check the type/dimensions/specifications of the part T86016 in the Valve Opening and Closing Display Board Mounting Bracket (S-Hook) series.

X
whatsapp-qr whatsapp-icon