(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Patch Locks Lateral Deviation Preventing Type Steel【2-4 Pieces Per Package】 (Part Number)

Patch Locks Lateral Deviation Preventing Type Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,058₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Fitting fits into main body, making it suitable for fixing lid.

Part Number
P46
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Surface Finish Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,567.00

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 3.43.43330.416.3Nickel Plating44989999086959232-845380

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part P46 in the Patch Locks Lateral Deviation Preventing Type Steel series.

Product variants

Part Number
P16
P17
P18
P19
P39
P49
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Surface Finish Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

₹ 1,058.00

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4.24.042.544.522.5Chrome Plating24989999087093232-9247120

₹ 1,749.00

4 Pieces Per Package

1 Pack(s) 6 Day(s) or more 2.62.63535.520Nickel Plating44989999087055232-9166120

₹ 1,199.00

4 Pieces Per Package

1 Pack(s) 6 Day(s) or more 3.53.5403514Nickel Plating44989999087086232-9239130

₹ 1,755.00

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.33.337.13418.4Chrome Plating44989999087062232-9191120

₹ 1,544.00

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3.33.222.23014Chrome Plating44989999086980232-861590

₹ 2,392.56

4 Pieces Per Package

1 Pack(s) 6 Day(s) or more 3.53.537.334.522Chrome Plating44989999087079232-9204180