(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Patch Locks Curved Arm Type Stainless Steel【2 Pieces Per Package】

Patch Locks Curved Arm Type Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Main Unit Mounting Hole Diameter(mm)5.2Receiving Hole Diameter(mm)5.2
Main Body Length(mm)61Main Body Width(mm)37
Receiver Length(mm)24MaterialStainless steel (SUS304)
Qty. / Pack(piece)2JAN code4989999086805
Ordering Code232-8445Mass(g)160

PDF

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Main Unit Mounting Hole Diameter(mm)5.2Receiving Hole Diameter(mm)5.2
Main Body Length(mm)61Main Body Width(mm)37
Receiver Length(mm)24MaterialStainless steel (SUS304)
Qty. / Pack(piece)2JAN code4989999086805
Ordering Code232-8445Mass(g)160

Loading...

Configured Specifications

Main Unit Mounting Hole Diameter(mm)5.2Receiving Hole Diameter(mm)5.2
Main Body Length(mm)61Main Body Width(mm)37
Receiver Length(mm)24MaterialStainless steel (SUS304)
Qty. / Pack(piece)2JAN code4989999086805
Ordering Code232-8445Mass(g)160

Product Description

[Features]·Metal fittings can be fixed by avoiding protruding parts, etc., of the box. [Materials]·Steel.

Patch Locks Curved Arm Type Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Main Unit Mounting Hole Diameter(mm)5.2Receiving Hole Diameter(mm)5.2
Main Body Length(mm)61Main Body Width(mm)37
Receiver Length(mm)24MaterialStainless steel (SUS304)
Qty. / Pack(piece)2JAN code4989999086805
Ordering Code232-8445Mass(g)160

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Main Unit Mounting Hole Diameter(mm)5.2Receiving Hole Diameter(mm)5.2
Main Body Length(mm)61Main Body Width(mm)37
Receiver Length(mm)24MaterialStainless steel (SUS304)
Qty. / Pack(piece)2JAN code4989999086805
Ordering Code232-8445Mass(g)160
Part Number
P1471SUS
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,909.56

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 5.2 Receiving Hole Diameter(mm) 5.2 Main Body Length(mm) 61
Main Body Width(mm) 37 Receiver Length(mm) 24 Material Stainless steel (SUS304)
Qty. / Pack(piece) 2 JAN code 4989999086805 Ordering Code 232-8445
Mass(g) 160

Please check the type/dimensions/specifications of the part P1471SUS in the Patch Locks Curved Arm Type Stainless Steel series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list