(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Patch Locks Type with Keyhole Steel Stainless Steel【4 Pieces Per Package】

Patch Locks Type with Keyhole Steel Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Patch lock that can be padlocked. · [Materials]It is made of stainless steel.

Patch Locks Type with Keyhole Steel Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
P20SUS
P21SUS
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Keyhole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 3,281.91

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 3.53.555132194989999086867232-8666160

₹ 1,843.40

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 3.34.14.6392616.64989999086843232-863180
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Keyhole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Qty. / Pack(piece) 4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language