(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (2 pc(s). included)
Loading...
Main Unit Mounting Hole Diameter(mm) | 3.2 | Receiving Hole Diameter(mm) | 3.2 |
---|---|---|---|
Keyhole Diameter(mm) | 5 | Main Body Length(mm) | 49 |
Main Body Width(mm) | 16 | Receiver Length(mm) | 17 |
Material | Cold rolled steel plate (SPCC) | Surface Finish | Bright chromate plating |
Qty. / Pack(piece) | 2 | JAN code | 4989999042030 |
Ordering Code | 384-0018 | Mass(g) | 75 |
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Main Unit Mounting Hole Diameter(mm) | 3.2 | Receiving Hole Diameter(mm) | 3.2 |
---|---|---|---|
Keyhole Diameter(mm) | 5 | Main Body Length(mm) | 49 |
Main Body Width(mm) | 16 | Receiver Length(mm) | 17 |
Material | Cold rolled steel plate (SPCC) | Surface Finish | Bright chromate plating |
Qty. / Pack(piece) | 2 | JAN code | 4989999042030 |
Ordering Code | 384-0018 | Mass(g) | 75 |
Pkg. (2 pc(s). included)
Loading...
Main Unit Mounting Hole Diameter(mm) | 3.2 | Receiving Hole Diameter(mm) | 3.2 |
---|---|---|---|
Keyhole Diameter(mm) | 5 | Main Body Length(mm) | 49 |
Main Body Width(mm) | 16 | Receiver Length(mm) | 17 |
Material | Cold rolled steel plate (SPCC) | Surface Finish | Bright chromate plating |
Qty. / Pack(piece) | 2 | JAN code | 4989999042030 |
Ordering Code | 384-0018 | Mass(g) | 75 |
[Features]
Snap lock in which padlock can be used. Absorbs vibration by spring action.
Pkg. (2 pc(s). included)
Loading...
Main Unit Mounting Hole Diameter(mm) | 3.2 | Receiving Hole Diameter(mm) | 3.2 |
---|---|---|---|
Keyhole Diameter(mm) | 5 | Main Body Length(mm) | 49 |
Main Body Width(mm) | 16 | Receiver Length(mm) | 17 |
Material | Cold rolled steel plate (SPCC) | Surface Finish | Bright chromate plating |
Qty. / Pack(piece) | 2 | JAN code | 4989999042030 |
Ordering Code | 384-0018 | Mass(g) | 75 |
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Pkg. (2 pc(s). included)
Loading...
Main Unit Mounting Hole Diameter(mm) | 3.2 | Receiving Hole Diameter(mm) | 3.2 |
---|---|---|---|
Keyhole Diameter(mm) | 5 | Main Body Length(mm) | 49 |
Main Body Width(mm) | 16 | Receiver Length(mm) | 17 |
Material | Cold rolled steel plate (SPCC) | Surface Finish | Bright chromate plating |
Qty. / Pack(piece) | 2 | JAN code | 4989999042030 |
Ordering Code | 384-0018 | Mass(g) | 75 |
Main Unit Mounting Hole Diameter(mm) | 3.2 | Receiving Hole Diameter(mm) | 3.2 | Keyhole Diameter(mm) | 5 |
---|---|---|---|---|---|
Main Body Length(mm) | 49 | Main Body Width(mm) | 16 | Receiver Length(mm) | 17 |
Material | Cold rolled steel plate (SPCC) | Surface Finish | Bright chromate plating | Qty. / Pack(piece) | 2 |
JAN code | 4989999042030 | Ordering Code | 384-0018 | Mass(g) | 75 |
Please check the type/dimensions/specifications of the part P31H in the Patch Locks Spring Type with Keyhole Steel series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy