(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain holder fitting (removable, stainless steel) (Part Number)

Chain holder fitting (removable, stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      542₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Allows for the hanging and removal of chains by mounting to wall surfaces.
● Since extra chain length is allowed to hang down as it is, the length of the chain can be adjusted.
● For use as a wall bracket for fixing or hanging chains which are used to prevent the falling of gas cylinders etc.
● Suitable for hanging chains used for preventing objects from falling.

Features

●You can hang or remove the attachment chain on the wall.

Materials

●Stainless Steel(SUS304)
Part Number
TCH3A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
S
(mm)
P1×P2
(mm)
T
(mm)
d
(mm)
Compatible Chain Diameter
(φ)
Mounting Hole JAN code Ordering Code Mass
(kg)

₹ 542.01

1 Piece(s) 5 Day(s) or more 3.3163024.2324989999821628352-38020.019

Loading...

  1. 1

Basic Information

Types Chain Hardware Material Stainless steel (SUS304) Quantity(piece) 1

Please check the type/dimensions/specifications of the part TCH3A in the Chain holder fitting (removable, stainless steel) series.

Product variants

Part Number
TCH4A
TCH5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
S
(mm)
P1×P2
(mm)
T
(mm)
d
(mm)
Compatible Chain Diameter
(φ)
Mounting Hole JAN code Ordering Code Mass
(kg)

₹ 716.01

1 Piece(s) 5 Day(s) or more 4.51840×1635.2444989999821604352-37810.049

₹ 1,279.53

1 Piece(s) 5 Day(s) or more 5.52047×3846.2544989999821581352-37640.142