(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Gray rubber is employed for the wheel so tire marks on the floor surface can be reduced.
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.
Part Number |
---|
HTW-100G |
HTW-130G |
HTW-150G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,366.05 | 1 Piece(s) | 5 Day(s) or more | 100 | 32 | 12 | 39.6 | 98 | 100 | 4989999396355 | 772-9634 | 350 | ||
₹ 1,971.71 | 1 Piece(s) | 5 Day(s) or more | 130 | 38 | 15 | 50 | 177 | 180 | 4989999396362 | 772-9642 | 570 | ||
₹ 2,289.87 | 1 Piece(s) | 5 Day(s) or more | 150 | 40 | 15 | 50 | 196 | 200 | 4989999396379 | 772-9651 | 710 |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Bearing | None |
---|---|---|---|---|---|
Wheel Material | Steel | Quantity(piece) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy