(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressed Rubber Caster, Replacement Wheels

Pressed Rubber Caster, Replacement Wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The steel wheel has a great design and a characteristic star shape (design registered).

Features

●Steel wheels are shaped like a star with distinctive design characteristics.(registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●Wheel Rotation Part: Commercial Bearing Input

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Rubber
Part Number
TW75
TW130
TW-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

₹ 812.07

1 Piece(s) 5 Day(s) or more 7532103780824518772003014171-2624210

₹ 1,246.04

1 Piece(s) 5 Day(s) or more 1304220541801844518772003038171-2667750

₹ 1,895.18

1 Piece(s) 5 Day(s) or more 1504520552002044518772003045171-2683980
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing None
Wheel Material Steel Quantity(piece) 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language