(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Front Cover Round Bar Slide Brace

Steel Front Cover Round Bar Slide Brace
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      742₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Features · It has an easy-to-install structure. Applications · furniture, housing, etc.

Features

●A simple structure to install.

Usage

●Assistance for furniture and others.
●Equipment casing.

Specification

●Designation:left and right
●SPQ(piece):10

Materials

●Cold Rolled Steel Plate(SPCC)
●Surface Treatment: Chrome Plated Finishing
Part Number
TS34LR
TS35LR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Hole diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 741.99

1 Piece(s) 5 Day(s) or more 230Round: 3.5/L seat: 3.34989999290684302-209954

₹ 777.99

1 Piece(s) 5 Day(s) or more 254Round: 3.5/L seat: 3.24989999290691302-210246
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Hole diameter
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Mounting Direction Upward Opening/Upward Opening/Front Opening Stopper_01 No Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Slide Round Bar Stopper Release No Material Cold rolled steel plate (SPCC)
Surface Treatment Chrome Plating Nominal Left and Right Combination Thickness(mm) 5.0
The number of holes Round: 3/L seat: 2 Qty.(piece) 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language