(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Flat Bar Slide Brace

Steel Flat Bar Slide Brace
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Suspension structure where the shaft falls in the groove of the rail and stops.

[Uses]
· Machine housing.
· Furniture, etc.

Part Number
TS03L
TS03R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal JAN code Ordering Code

₹ 1,000.93

1 Piece(s) 6 Day(s) or more For Left Side4989999290486302-1904

₹ 1,000.93

1 Piece(s) 5 Day(s) or more For Right Side4989999290493302-1891
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal JAN code Ordering Code

Loading...

  1. 1

Basic Information

Mounting Direction Upward Opening/Upward Opening/Front Opening Stopper_01 Stop in full open state Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Slide Slot Stopper Release No Material Cold rolled steel plate (SPCC)
Surface Treatment Nickel Plating Full Length(mm) 147 Thickness(mm) 2.0
Hole diameter(mm) Flat Washer: 4.0 / Main Body: 3.5 The number of holes Flat Washer: 2 / Main Body: 2 Qty.(piece) 1
Mass(g) 55
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list