(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· The most standard adjuster bolt suitable for various applications thanks to its high allowable load.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.
Part Number |
---|
NA16X150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 787.96 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 179 | 16 | 150 | 75 | 2 | 4989999315028 | 231-4452 | 390 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | No | Number of Packing(piece) | 1 |
Please check the type/dimensions/specifications of the part NA16X150 in the Adjuster Bolt (500 and 600 kg Types) series.
Part Number |
---|
NA16X100 |
NA16X130 |
NA16X180 |
NA20X100 |
NA20X130 |
NA20X150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 686.16 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 129 | 16 | 100 | 75 | 2 | 4989999315004 | 231-4002 | 333 | ||
₹ 759.84 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 159 | 16 | 130 | 75 | 2 | 4989999315011 | 231-4011 | 372 | ||
₹ 829.49 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 209 | 16 | 180 | 75 | 2 | 4989999315035 | 231-4029 | 441 | ||
₹ 845.56 | 1 Piece(s) | 6 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 132 | 20 | 100 | 75 | 2.5 | 4989999315042 | 231-4037 | 493 | ||
₹ 913.87 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 162 | 20 | 130 | 75 | 2.5 | 4989999315059 | 231-4045 | 561 | ||
₹ 1,026.38 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 182 | 20 | 150 | 75 | 2.5 | 4989999315066 | 231-4461 | 600 |