(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· The most standard adjuster bolt suitable for various applications thanks to its high allowable load.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.
Part Number |
---|
NB12X120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 488.01 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 4.9 | 142 | 12 | 120 | 55 | 1.75 | 4989999315257 | 231-4258 | 190 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | No | Number of Packing(piece) | 1 |
Please check the type/dimensions/specifications of the part NB12X120 in the Adjuster Bolt (500 and 600 kg Types) series.
Part Number |
---|
NA16X180 |
NA20X100 |
NA20X130 |
NB12X150 |
SUSNA16X100 |
SUSNA16X130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Pedestal Diameter (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 829.49 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 209 | 16 | 180 | 75 | 2 | 4989999315035 | 231-4029 | 441 | ||
₹ 845.56 | 1 Piece(s) | 6 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 132 | 20 | 100 | 75 | 2.5 | 4989999315042 | 231-4037 | 493 | ||
₹ 913.87 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 5.88 | 162 | 20 | 130 | 75 | 2.5 | 4989999315059 | 231-4045 | 561 | ||
₹ 662.05 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 4.9 | 172 | 12 | 150 | 55 | 1.75 | 4989999315264 | 231-4568 | 205 | ||
₹ 1,875.55 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 4.9 | 129 | 16 | 100 | 75 | 2 | 4989999315080 | 231-4126 | 299 | ||
₹ 2,048.33 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 4.9 | 159 | 16 | 130 | 75 | 2 | 4989999315097 | 231-4134 | 357 |