(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster Bolt (500 and 600 kg Types) (Part Number)

Adjuster Bolt (500 and 600 kg Types)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      488₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The most standard adjuster bolt suitable for various applications thanks to its high allowable load.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Features

●The most standard adjuster bolt. Because the allowable weight is also large, it is suitable for various uses.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.
Part Number
SUSNA16X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Pedestal Diameter
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 2,154.15

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No4.9179161507524989999315103231-4495380

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Swivel Mechanism No Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part SUSNA16X150 in the Adjuster Bolt (500 and 600 kg Types) series.

Product variants

Part Number
NA16X180
NA20X100
NA20X130
SUSNA16X180
SUSNA20X100
SUSNA20X130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Pedestal Diameter
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 829.49

1 Piece(s) 5 Day(s) or more [Steel] Steel-Steel-5.88209161807524989999315035231-4029441

₹ 845.56

1 Piece(s) 6 Day(s) or more [Steel] Steel-Steel-5.8813220100752.54989999315042231-4037493

₹ 913.87

1 Piece(s) 5 Day(s) or more [Steel] Steel-Steel-5.8816220130752.54989999315059231-4045561

₹ 2,320.24

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No4.9209161807524989999315110231-4142422

₹ 2,590.78

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No4.913220100752.54989999315127231-4151496

₹ 2,959.13

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No4.916220130752.54989999315134231-4169549