(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving (Part Number)

Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Excellent chemical resistance, corrosion resistance, and abrasion resistance, Lightweight, Easy to remove dirt to keep its external appearance clean, Suitable for lightweight products.

Part Number
TDG-50-M8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 546.00

1 Piece(s) 5 Day(s) or more 63No39M850481.2540Screw-In Type4989999383218765-887784

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Wheel Material Nylon
Wheel Characteristics No Fitting Material Steel Load Category Light Load
Axial length L(mm) 15 Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TDG-50-M8 in the Screw-in Dual Wheel Casters, Nylon Wheels, Freely Moving series.

Product variants

Part Number
TDG-40-M8
TDG-50-M10
TDG-50-M12
TDGS-40-M10
TDGS-40-M8
TDGS-50-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 250.59

1 Piece(s) 5 Day(s) or more 51No29M840421.2530Screw-In Type4989999383195765-884255

₹ 347.65

1 Piece(s) 5 Day(s) or more 63No39M1050481.540Screw-In Type4989999383225765-885187

₹ 347.65

1 Piece(s) 5 Day(s) or more 63No39M1250481.2540Screw-In Type4989999383232765-886994

₹ 512.01

1 Piece(s) 5 Day(s) or more 51With swivel stopper29M1040421.2530Screw-in/With Stopper4989999383256765-888563

₹ 326.47

1 Piece(s) 5 Day(s) or more 51With swivel stopper29M840421.2530Screw-in/With Stopper4989999383249765-889359

₹ 589.71

1 Piece(s) 5 Day(s) or more 63With swivel stopper39M1050481.540Screw-in/With Stopper4989999383270765-890793