(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

α-Press Rubber Casters Swivel (Part Number)

α-Press Rubber Casters Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,802₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)

Features

●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●With bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Unichrome Plated Finishing
●Wheel: Steel Wheel, Rubber
Part Number
TJ-150C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 3,159.99

1 Piece(s) 5 Day(s) or more 198140.01~220.00No16175(90)75(90)12012015045111644989999241112288-99782250

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Light/Medium Load
Specifications Swiveling Part: Double bearings - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJ-150C in the α-Press Rubber Casters Swivel series.

Product variants

Part Number
TJ-100C
TJ-130C
TJ-200C
TJB-100C
TJB-130C
TJB-150C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,802.01

1 Piece(s) 5 Day(s) or more 14480.01~140.00No8067(74)67(74)95951003510.5824989999241099288-99511150

₹ 2,838.00

1 Piece(s) 5 Day(s) or more 17780.01~140.00No14075(90)75(90)11011013042111434989999241105288-99601950

₹ 5,012.01

1 Piece(s) 5 Day(s) or more 250140.01~220.00No200100(115)100(115)1401402004611.52044989999216363299-60813750

₹ 2,539.00

8 Piece(s) 8 Day(s) or more 14480.01~140.00With Double Stopper (Rotation + Turning)8067(74)67(74)95951003510.5824989999241150289-00201250

₹ 3,459.11

1 Piece(s) 5 Day(s) or more 17780.01~140.00With Double Stopper (Rotation + Turning)14075(90)75(90)11011013042111434989999241167289-00382150

₹ 3,845.73

1 Piece(s) 5 Day(s) or more 198140.01~220.00With Double Stopper (Rotation + Turning)16175(90)75(90)12012015045111644989999241174289-00462400