(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat-Resistant Phenol Caster, Fixed (Part Number)

Heat-Resistant Phenol Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,935₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Wheels are made of phenol, which has can be used at temperatures up to 200°C and which features excellent abrasion resistance and high load resistance.
· A caster that is suitable for use in high temperature environments.

Features

●Phenol is used in the wheel materials, it can be used up to 200°C and it is excellent in wear resistance and load resistance.

Specification

●P(mm):11
●Plate Type 
●Heat Resistant Grease Specification
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Phenol
Part Number
TYPBK130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 5,832.13

1 Piece(s) 5 Day(s) or more 177140.01~220.00130100561379313040183.64989999531343278-21461220

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Phenol
Wheel Characteristics Heat resistant Fitting Material Steel Mounting Hole Type Round hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Heat-Resistant Grease Specifications
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYPBK130 in the Heat-Resistant Phenol Caster, Fixed series.

Product variants

Part Number
TYPBK100
TYPBK150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 4,934.73

1 Piece(s) 5 Day(s) or more 14480.01~140.00100804511580100321024989999531336278-2138760

₹ 6,595.58

1 Piece(s) 5 Day(s) or more 198140.01~220.001501005613793150402044989999531350278-21541380