(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat Resistant Phenolic Casters Swivel (Part Number)

Heat Resistant Phenolic Casters Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,237₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Wheels are made of phenol, which has can be used at temperatures up to 200°C and which features excellent abrasion resistance and high load resistance.
· A caster that is suitable for use in high temperature environments.

Features

●Phenol is used in the wheel materials, it can be used up to 200°C and it is excellent in wear resistance and load resistance.

Specification

●P(mm):11
●Plate Type 
●Heat Resistant Grease Specification
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Phenol
Part Number
TYPBJB-100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 6,152.93

1 Piece(s) 5 Day(s) or more 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252347450-98201160

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Phenol Wheel Characteristics Heat resistant
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Heat-Resistant Grease Specifications Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYPBJB-100A in the Heat Resistant Phenolic Casters Swivel series.

Product variants

Part Number
TYPBJ100
TYPBJ130
TYPBJ150
TYPBJB-130A
TYPBJB-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 5,237.44

1 Piece(s) 5 Day(s) or more 14480.01~140.00No10067(74)67(74)9595100321024989999531275278-36221010

₹ 6,268.76

1 Piece(s) 5 Day(s) or more 177140.01~220.00No18075(82)75(82)10510513040183.64989999531282278-36311610

₹ 7,048.29

1 Piece(s) 5 Day(s) or more 198140.01~220.00No20087(94)87(94)120120150402044989999531299278-36491870

₹ 7,618.64

1 Piece(s) 8 Day(s) or more 177140.01~220.00With Double Stopper (Rotation + Turning)18075(82)75(82)10510513040183.64989999252354450-98381890

₹ 8,520.67

1 Piece(s) 5 Day(s) or more 198140.01~220.00With Double Stopper (Rotation + Turning)20087(94)87(94)120120150402044989999252361450-98462150