(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil Resistant Rubber Casters Fixed (Part Number)

Oil Resistant Rubber Casters Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,847₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Oil resistance is better than that pf conventional rubber wheels, meaning degradation can be prevented.

[Uses]
· Ideal for the transport of heavy objects at factories, etc., in which large amounts of oil are used.

Features

●Compared with conventional rubber caster, it is excellent in oil resistance and can prevent deterioration.

Specification

●P(mm):11
●Plate Type 
●With Commercial Bearing
●Fixed Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Oil Resistance Rubber
Part Number
TYOK100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,847.42

1 Piece(s) 5 Day(s) or more 14480.01~140.00100804511580100321024989999531244278-1719840

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Oil Resistant Rubber
Wheel Characteristics Oil Resistance / No Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications With Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYOK100 in the Oil Resistant Rubber Casters Fixed series.

Product variants

Part Number
TYOK130
TYOK150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,376.49

1 Piece(s) 5 Day(s) or more 177140.01~220.00180100561379313040183.64989999531251278-17271500

₹ 2,590.78

1 Piece(s) 5 Day(s) or more 198140.01~220.002001005613793150402044989999531268278-17351710