(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Resistant Rubber Caster, Freely Rotating (Part Number)

Oil Resistant Rubber Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,131₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Oil resistance is better than that pf conventional rubber wheels, meaning degradation can be prevented.

[Uses]
· Ideal for the transport of heavy objects at factories, etc., in which large amounts of oil are used.

Features

●Compared with conventional rubber caster, it is excellent in oil resistance and can prevent deterioration.

Specification

●P(mm):11
●Plate Type 
●With Commercial Bearing
●Flexible Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Oil Resistance Rubber
Part Number
TYOJ100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,131.38

1 Piece(s) 5 Day(s) or more 14480.01~140.00No10067(74)67(74)9595100321024989999531183278-12631090

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Oil Resistant Rubber Wheel Characteristics Oil Resistance / No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Factory facilities
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications With Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYOJ100 in the Oil Resistant Rubber Caster, Freely Rotating series.

Product variants

Part Number
TYOJ130
TYOJ150
TYOJB-100A
TYOJB-130A
TYOJB-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,826.53

1 Piece(s) 5 Day(s) or more 177140.01~220.00No18075(82)75(82)10510513040183.64989999531190278-12711900

₹ 3,050.20

1 Piece(s) 8 Day(s) or more 198140.01~220.00No20087(94)87(94)120120150402044989999531206278-12802270

₹ 3,100.38

1 Piece(s) 5 Day(s) or more 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252316450-97901220

₹ 4,230.07

1 Piece(s) 5 Day(s) or more 177140.01~220.00With Double Stopper (Rotation + Turning)18075(82)75(82)10510513040183.64989999252323450-98032000

₹ 4,540.87

1 Piece(s) 5 Day(s) or more 198140.01~220.00With Double Stopper (Rotation + Turning)20087(94)87(94)120120150402044989999252330450-98112170