(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 132 |
---|---|---|---|
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
Allowable Load(daN) | 121 | Wheel Material | [Urethane] Vulkollan |
Wheel Characteristics | Abrasion Resistance | Fitting Material | [Steel] Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
Mounting Hole Pitch Transverse Direction(mm) | 45 | Plate Length A(mm) | 110 |
Show More | |||
Plate Width B(mm) | 75 | Wheel Dia. D(Ø) | 100 |
Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 |
JAN code | 4989999016918 | Ordering Code | 338-0734 |
Mass(g) | 750 | - | - |
Show Less |
Caution
Loading...
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 132 |
---|---|---|---|
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
Allowable Load(daN) | 121 | Wheel Material | [Urethane] Vulkollan |
Wheel Characteristics | Abrasion Resistance | Fitting Material | [Steel] Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
Mounting Hole Pitch Transverse Direction(mm) | 45 | Plate Length A(mm) | 110 |
Show More | |||
Plate Width B(mm) | 75 | Wheel Dia. D(Ø) | 100 |
Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 |
JAN code | 4989999016918 | Ordering Code | 338-0734 |
Mass(g) | 750 | - | - |
Show Less |
Loading...
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 132 |
---|---|---|---|
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
Allowable Load(daN) | 121 | Wheel Material | [Urethane] Vulkollan |
Wheel Characteristics | Abrasion Resistance | Fitting Material | [Steel] Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
Mounting Hole Pitch Transverse Direction(mm) | 45 | Plate Length A(mm) | 110 |
Show More | |||
Plate Width B(mm) | 75 | Wheel Dia. D(Ø) | 100 |
Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 |
JAN code | 4989999016918 | Ordering Code | 338-0734 |
Mass(g) | 750 | - | - |
Show Less |
[Features]
· Abrasion resistance is 5 to 10 times that of conventional urethane.
· Load resistance is 2.5 times that of rubber, and 1.8 times that of conventional urethane.
· Ideal for the life prolonging measures at work sites where conventional caster damage and replacements are frequent.
Loading...
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 132 |
---|---|---|---|
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
Allowable Load(daN) | 121 | Wheel Material | [Urethane] Vulkollan |
Wheel Characteristics | Abrasion Resistance | Fitting Material | [Steel] Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
Mounting Hole Pitch Transverse Direction(mm) | 45 | Plate Length A(mm) | 110 |
Show More | |||
Plate Width B(mm) | 75 | Wheel Dia. D(Ø) | 100 |
Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 |
JAN code | 4989999016918 | Ordering Code | 338-0734 |
Mass(g) | 750 | - | - |
Show Less |
Caution
Loading...
Loading...
Loading...
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 132 |
---|---|---|---|
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
Allowable Load(daN) | 121 | Wheel Material | [Urethane] Vulkollan |
Wheel Characteristics | Abrasion Resistance | Fitting Material | [Steel] Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
Mounting Hole Pitch Transverse Direction(mm) | 45 | Plate Length A(mm) | 110 |
Show More | |||
Plate Width B(mm) | 75 | Wheel Dia. D(Ø) | 100 |
Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 |
JAN code | 4989999016918 | Ordering Code | 338-0734 |
Mass(g) | 750 | - | - |
Show Less |
Caster Type | Plate Type Fixed | Mounting Height H(mm) | 132 | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Allowable Load(daN) | 121 | Wheel Material | Vulkollan |
Wheel Characteristics | Abrasion Resistance | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch Longitudinal direction(mm) | 80 | Mounting Hole Pitch Transverse Direction(mm) | 45 | Plate Length A(mm) | 110 |
Plate Width B(mm) | 75 | Wheel Dia. D(Ø) | 100 | Wheel Width(mm) | 32 |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 | JAN code | 4989999016918 |
Ordering Code | 338-0734 | Mass(g) | 750 |
Please check the type/dimensions/specifications of the part TAMVUK100 in the Vulkollan Air Casters Fixed series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy