(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.
[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.
Part Number |
---|
TYUEK130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,282.44 | 1 Piece(s) | 6 Day(s) or more | 177 | 220.01~320.00 | 250 | 100 | 56 | 137 | 93 | 130 | 35 | 255 | 4989999531169 | 278-1921 | 1660 |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Urethane | Wheel Characteristics | Antistatic | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
Specifications | Dust Resistant/Includes Commercial Bearings | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYUEK130 in the Anti-Static Urethane Caster, Fixed series.
Part Number |
---|
TYUEK100 |
TYUEK150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,114.49 | 1 Piece(s) | 9 Day(s) or more | 144 | 140.01~220.00 | 180 | 80 | 45 | 115 | 80 | 100 | 32 | 183.6 | 4989999531152 | 278-1913 | 930 | ||
₹ 4,760.60 | 1 Piece(s) | 5 Day(s) or more | 198 | 220.01~320.00 | 300 | 100 | 56 | 137 | 93 | 150 | 38 | 306 | 4989999531176 | 278-1930 | 1920 |