(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Antistatic Urethane, Freely Rotating (Part Number)

Antistatic Urethane, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,406₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Part Number
TYUEJB-150A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 6,790.51

1 Piece(s) 5 Day(s) or more 198220.01~320.00With Double Stopper (Rotation + Turning)30087(94)87(94)120120150383064989999252392450-98712710

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Urethane
Wheel Characteristics Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Dust Resistant/Includes Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYUEJB-150A in the Antistatic Urethane, Freely Rotating series.

Product variants

Part Number
TYUEJ100
TYUEJ130
TYUEJ150
TYUEJB-100A
TYUEJB-130A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 3,406.47

1 Piece(s) 8 Day(s) or more 144140.01~220.00No18067(74)67(74)959510032183.64989999531091278-16201180

₹ 4,727.13

1 Piece(s) 5 Day(s) or more 177220.01~320.00No25075(82)75(82)105105130352554989999531107278-16382040

₹ 5,228.05

1 Piece(s) 5 Day(s) or more 198220.01~320.00No30087(94)87(94)120120150383064989999531114278-16462410

₹ 4,205.75

1 Piece(s) 5 Day(s) or more 144140.01~220.00With Double Stopper (Rotation + Turning)18067(74)67(74)959510032183.64989999252378450-98541320

₹ 6,082.80

1 Piece(s) 5 Day(s) or more 177220.01~320.00With Double Stopper (Rotation + Turning)25075(82)75(82)105105130352554989999252385450-98622330