(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.
[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.
Part Number |
---|
TYEJ130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,322.09 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | No | 180 | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 130 | 4989999531015 | 278-1166 | 1900 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Antistatic | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Specifications | Prevents adhesion of dust/Includes commercial bearings |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYEJ130 in the Conductive Rubber Caster, Freely Rotating series.
Part Number |
---|
TYEJ100 |
TYEJ150 |
TYEJB-130A |
TYEJB-150A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,501.05 | 1 Piece(s) | 5 Day(s) or more | 144 | 80.01~140.00 | No | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999531008 | 278-1158 | 1090 | ||
₹ 3,573.91 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | No | 200 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 150 | 4989999531022 | 278-1174 | 2270 | ||
₹ 4,508.65 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 100 | 75(82) | 75(82) | 105 | 105 | 130 | 32 | 130 | 4989999252446 | 450-9927 | 2000 | ||
₹ 4,846.25 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 180 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 150 | 4989999252453 | 450-9935 | 2170 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy