(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Lightweight due to the use of nylon wheels. High durability due to its excellent abrasion resistance and load capacity, used in factories, kitchens, etc., due to its high resistance to oil.
Part Number |
---|
TYGUJB-100A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,557.35 | 1 Piece(s) | 5 Day(s) or more | 144 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 100 | Round hole | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | - | 4989999252408 | 450-9889 | 1130 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Urethane | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYGUJB-100A in the Nylon Wheel, Urethane Caster, Freely Rotating series.
Part Number |
---|
TYGUJ100 |
TYGUJ130 |
TYGUJ150 |
TYGUJB-130A |
TYGUJB-150A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,694.73 | 1 Piece(s) | 5 Day(s) or more | 144 | 80.01~140.00 | No | 100 | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | Rotating Part: With Radial Bearing | 4989999531497 | 278-2227 | 1000 | ||
₹ 2,278.71 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | No | 180 | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 183.6 | Rotating Part: With Radial Bearing | 4989999531503 | 278-2235 | 1700 | ||
₹ 2,424.71 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | No | 200 | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 204 | Rotating Part: With Radial Bearing | 4989999531510 | 278-2243 | 2080 | ||
₹ 3,510.13 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 180 | Round hole | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 183.6 | - | 4989999252415 | 450-9897 | 1800 | ||
₹ 3,920.33 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 200 | Round hole | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 204 | - | 4989999252422 | 450-9901 | 2360 |