(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating (Part Number)

Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Approximately 10% lighter than conventional press-made rubber wheel casters.
· When the stopper is engaged, rotation of the wheels and the swiveling of casters can both be stopped simultaneously.

Part Number
TYNRJ130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,909.04

1 Piece(s) 5 Day(s) or more 177140.01~220.00No16075(82)75(82)10510513040163.24989999531596278-24991510

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Rotating Part: With Radial Bearing Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYNRJ130 in the Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating series.

Product variants

Part Number
TYNRJ100
TYNRJ150
TYNRJB-100A
TYNRJB-130A
TYNRJB-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,346.49

1 Piece(s) 5 Day(s) or more 14480.01~140.00No10067(74)67(74)9595100321024989999531589278-24811000

₹ 2,048.33

1 Piece(s) 5 Day(s) or more 198140.01~220.00No18087(94)87(94)12012015040183.64989999531602278-25021720

₹ 1,994.58

8 Piece(s) 5 Day(s) or more 144140.01~220.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252460450-99431140

₹ 3,100.51

1 Piece(s) 5 Day(s) or more 177140.01~220.00With Double Stopper (Rotation + Turning)16072(82)72(82)10510513032163.24989999252477450-99511790

₹ 3,325.98

1 Piece(s) 5 Day(s) or more 198140.01~220.00With Double Stopper (Rotation + Turning)18087(94)87(94)12012015040183.64989999252484450-99602000