(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Tension Press-Formed Urethane Caster with Fixed Fittings (Part Number)

High-Tension Press-Formed Urethane Caster with Fixed Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,279₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Features

●The durability of rotating part that will worn-out is more than 4 times due to usage of high tensile steel.(compared with our existing items)
●Silentness was improved due to adoption of radial bearings.
●We used a high-tensile steel material with lightweight balance.

Specification

●P(mm):11
●Plate Type
●With radial ball bearing
●Fixed Type

Materials

●Metal Fitting: High-Tensile Steel (steel)
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: High-Tensile Steel(steel) Wheel, Urethane
Part Number
HTTUK130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 3,265.84

1 Piece(s) 5 Day(s) or more 177220.01~320.00250100(112)53(56)13892130382554989999119992392-58461140

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Urethane Wheel Characteristics No Fitting Material High Tensile Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part HTTUK130 in the High-Tension Press-Formed Urethane Caster with Fixed Fittings series.

Product variants

Part Number
HTTUK100
HTTUK150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,278.71

1 Piece(s) 5 Day(s) or more 144140.01~220.0017180(90)45(50)11580100321744989999119985392-5838740

₹ 3,843.13

1 Piece(s) 5 Day(s) or more 198220.01~320.00300100(112)53(56)13892150403064989999124798392-58541290