(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Tension Press-Formed Rubber Caster with Freely Rotating Fittings (Part Number)

High-Tension Press-Formed Rubber Caster with Freely Rotating Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,909₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number
HTTJB130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 3,411.84

1 Piece(s) 5 Day(s) or more 177140.01~220.00With Double Stopper (Rotation + Turning)18075(90)75(90)110110130381844989999099959392-57221560

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Wheel Material Rubber
Wheel Characteristics No Fitting Material High Tensile Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part HTTJB130 in the High-Tension Press-Formed Rubber Caster with Freely Rotating Fittings series.

Product variants

Part Number
HTTJ100
HTTJ130
HTTJ150
HTTJB100
HTTJB150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,909.04

1 Piece(s) 5 Day(s) or more 14480.01~140.00No10067(74)67(74)9595100321024989999099911392-5684920

₹ 2,793.04

1 Piece(s) 5 Day(s) or more 177140.01~220.00No18075(90)75(90)110110130381844989999099928392-56921390

₹ 3,064.93

1 Piece(s) 5 Day(s) or more 198140.01~220.00No20075(90)75(90)120120150402044989999099935392-57061600

₹ 2,657.76

1 Piece(s) 5 Day(s) or more 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999099942392-57141010

₹ 3,752.04

1 Piece(s) 5 Day(s) or more 198140.01~220.00With Double Stopper (Rotation + Turning)20075(90)75(90)120120150402044989999099966392-57311770