(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.
Part Number |
---|
HTTJB100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,657.76 | 1 Piece(s) | 5 Day(s) or more | 144 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999099942 | 392-5714 | 1010 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | High Tensile Steel | Mounting Hole Type | Slotted Holes |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Specifications | Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings |
Ordering Unit(piece) | 1 |