(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press-Formed Urethane Caster, Fixed (Part Number)

Press-Formed Urethane Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· A urethane wheel with excellent abrasion resistance and oil resistance.

Features

●Steel wheels are shaped like a star with distinctive design characteristics. (registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.
●Since it is a urethane wheel, it is excellent in wear resistance and oil resistance.

Specification

●Plate Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Urethane
Part Number
TUK130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,519.80

1 Piece(s) 5 Day(s) or more 177220.01~320.00No250Slotted Holes100(112)53(56)1389213042Medium Load112554518772003236171-25781650

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel Material Urethane Wheel Characteristics No
Fitting Material Steel Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TUK130 in the Press-Formed Urethane Caster, Fixed series.

Product variants

Part Number
TUK150
TUK200
TUK75
TUKB100
TUKB130
TUKB150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,910.91

1 Piece(s) 5 Day(s) or more 198220.01~320.00No300Slotted Holes100(112)53(56)1389215045Heavy Load113064518772003243171-25941850

₹ 4,031.98

1 Piece(s) 5 Day(s) or more 250320.01~485.00No400Slotted Holes112(119)56(6315510220046Heavy Load11.54084518772003250171-26163000

₹ 1,343.82

1 Piece(s) 5 Day(s) or more 10080.01~140.00No120Round hole634095727532Medium Load9.51234518772003212171-2535500

₹ 2,522.47

1 Piece(s) 5 Day(s) or more 144140.01~220.00With Double Stopper (Rotation + Turning)171Slotted Holes80(90)45(50)1158010035Medium Load10.51744518772003427171-2756950

₹ 3,335.49

1 Piece(s) 5 Day(s) or more 177220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes100(112)53(56)1389213042Medium Load112554518772003434171-27721800

₹ 4,062.78

1 Piece(s) 5 Day(s) or more 198220.01~320.00With Double Stopper (Rotation + Turning)300Slotted Holes100(112)53(56)1389215045Heavy Load113064518772003441171-27992000