(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press-Formed Rubber Caster, Fixed (Part Number)

Press-Formed Rubber Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,017₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· The rotating part of the wheel features a commercial bearing with excellent durability.
· Fixed wheel with stopper. When used together with swivel casters with stopper, all four wheels can be locked.

Features

●Steel wheels are shaped like a star with distinctive design characteristics.(registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●Wheel Rotation Part: Commercial Bearing Input

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Rubber
Part Number
TKB100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,819.29

1 Piece(s) 5 Day(s) or more 14480.01~140.00With Double Stopper (Rotation + Turning)100Slotted Holes80(90)45(50)115801003510.51024518772003328171-2748950

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TKB100 in the Press-Formed Rubber Caster, Fixed series.

Product variants

Part Number
TK150
TK200
TK75
TKB150
TKB200
TKB75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,018.87

1 Piece(s) 5 Day(s) or more 198140.01~220.00No200Slotted Holes100(112)53(56)1389215045112044518772003144171-25861850

₹ 2,901.53

1 Piece(s) 5 Day(s) or more 250220.01~320.00No250Slotted Holes112(119)56(631551022004611.52554518772003151171-26083000

₹ 1,017.00

1 Piece(s) 5 Day(s) or more 10035.01~80.00No80Round hole6340957275329.5824518772003113171-2527500

₹ 2,632.31

1 Piece(s) 5 Day(s) or more 198140.01~220.00With Double Stopper (Rotation + Turning)200Slotted Holes100(112)53(56)1389215045112044518772003342171-27812000

₹ 3,599.35

1 Piece(s) 5 Day(s) or more 250220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes112(119)56(631551022004611.52554518772003359171-28023200

₹ 1,540.71

1 Piece(s) 5 Day(s) or more 10035.01~80.00With Double Stopper (Rotation + Turning)80Round hole6340957275329.5824518772003311171-2721550